IESNA:LM-63-2002
[TEST]P950422
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-10)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB4D-850-U-SL2
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](4) 80 CRI, 5000K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II SPILL LIGHT ELIMINATOR OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]38774
TILT=NONE
104 -1 1 37 22 1 1 1 1 0
1 1 293.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 79
85 90 95 105 115 125 135 145 155 165
175 180
7783.5 7787.6 7771.2 7736.3 7533.3 7322 7287.2 7455.4 7845 8363.9
8991.5 9713.5 10474.4 11030.2 11456.8 11879.3 12264.9 12496.7 12576.7 12490.5
12055.7 11274.3 10275.5 8692.1 6382.7 3716.4 2885.7 2639.6 2346.3 1911.5
1468.5 1140.4 855.3 535.3 305.6 123.1 0
7783.5 7750.7 7734.3 7711.7 7514.8 7299.5 7268.7 7420.5 7795.8 8331.1
8942.3 9639.7 10400.6 10974.9 11385.1 11815.8 12197.2 12443.4 12558.2 12455.7
11988 11223 10207.8 8556.7 6181.7 3599.5 2852.9 2615 2317.6 1878.7
1450.1 1126 814.2 514.8 297.4 119 0
7783.5 7773.3 7765.1 7742.5 7586.6 7379.5 7313.8 7438.9 7767.1 8269.6
8864.4 9533 10287.8 10952.3 11411.7 11838.3 12287.5 12593.1 12783.8 12767.4
12451.6 11750.1 10788.2 9291 7082.1 4188.1 2904.2 2637.6 2391.5 2051
1655.1 1230.6 910.6 594.8 324.1 147.7 0
7783.5 7765.1 7754.8 7773.3 7666.6 7488.2 7408.2 7471.8 7701.5 8103.5
8638.8 9235.6 9926.8 10673.4 11270.2 11744 12199.3 12595.1 12831 12941.8
12818.7 12388 11620.9 10275.5 8249.1 5277.2 2988.3 2479.6 2256.1 1989.5
1706.4 1417.2 1097.3 732.2 418.4 186.6 0
7783.5 7775.3 7781.5 7822.5 7802 7707.6 7590.7 7578.4 7683 7923
8292.2 8768 9338.2 9994.5 10710.3 11372.7 11887.5 12334.7 12730.5 13021.7
13103.8 12923.3 12474.1 11741.9 10310.3 7771.2 4325.5 2194.6 1726.9 1454.2
1185.5 955.8 744.5 525.1 285.1 104.6 0
7783.5 7787.6 7810.2 7865.6 7918.9 7918.9 7863.5 7812.2 7820.4 7920.9
8119.9 8431.6 8852.1 9348.4 9904.2 10609.8 11360.4 11994.2 12361.3 12533.6
12646.4 12701.8 12683.3 12660.8 12441.3 11149.2 8347.5 4649.6 2114.6 1357.8
1068.6 828.6 605 416.4 240 88.2 0
7783.5 7791.7 7834.8 7900.4 7994.8 8078.9 8136.3 8181.4 8177.3 8255.2
8386.5 8587.5 8866.4 9186.4 9578.1 10056 10599.5 11196.4 11733.7 12178.8
12628 13132.5 13637 14162.1 14812.3 15177.3 14051.3 11116.4 7182.6 3607.7
1731 1064.5 721.9 469.7 268.7 94.3 0
7783.5 7797.9 7857.3 7951.7 8054.2 8156.8 8279.9 8419.3 8587.5 8802.9
9077.7 9393.5 9734 10111.4 10560.6 11110.2 11731.7 12416.7 13163.3 13971.4
14904.6 15923.9 17064.2 18198.4 19470.1 20948.8 22390.7 22755.7 21430.8 18282.5
13589.9 8620.3 5027 2777 1226.5 295.3 0
7783.5 7818.4 7890.2 7998.9 8105.5 8201.9 8318.8 8478.8 8665.4 8948.5
9321.8 9750.4 10259.1 10886.7 11649.6 12595.1 13690.4 14957.9 16323.8 17718.5
19303.9 20809.4 22585.5 24390.4 26556.2 28685.2 31392.5 34292.6 36599.9 36357.9
31995.5 24111.5 15240.9 6107.9 1115.7 246.1 0
7783.5 7816.3 7904.5 8007.1 8113.7 8228.6 8349.6 8511.6 8706.5 8987.4
9332 9746.3 10236.5 10866.2 11647.6 12640.3 13776.5 15150.7 16668.4 18223.1
19855.6 21523.1 23309.5 25258 27337.7 29505.6 31966.7 34641.2 37254.2 37715.7
33363.5 24351.4 13815.5 3597.4 767.1 227.7 0
7783.5 7814.3 7884 8021.4 8134.2 8259.3 8361.9 8511.6 8716.7 8962.8
9260.2 9598.6 9984.2 10513.4 11208.7 12049.6 13066.9 14318 15743.4 17298.1
18860.9 20462.7 22117.9 23883.8 25811.7 27706.8 29681.9 31410.9 32725.6 31784.2
27393 18877.3 8216.3 1585.4 477.9 157.9 0
7783.5 7806.1 7900.4 8019.4 8128.1 8236.8 8339.3 8458.3 8624.4 8802.9
9014.1 9219.2 9424.3 9701.2 10107.3 10644.6 11290.7 12158.3 13179.7 14336.4
15595.7 16898.1 18177.9 19478.3 20829.9 22095.3 23364.9 24515.5 24759.6 22614.2
18235.4 12529.5 5346.9 1064.5 320 88.2 0
7783.5 7806.1 7884 7974.3 8064.5 8119.9 8175.3 8222.4 8265.5 8316.8
8333.2 8277.8 8173.2 8062.4 7984.5 7980.4 8091.2 8407 8919.8 9565.8
10330.8 11173.8 12022.9 12867.9 13688.3 14371.3 14777.4 15005.1 14426.7 12135.7
8899.3 5502.8 2194.6 623.5 229.7 57.4 0
7783.5 7777.4 7795.8 7822.5 7806.1 7697.4 7529.2 7276.9 6944.7 6505.7
5956.1 5316.2 4680.4 4149.2 3726.7 3378 3109.3 2937 2848.8 2828.3
2883.7 2994.4 3101.1 3205.7 3254.9 3174.9 2928.8 2537.1 1938.2 1376.2
1000.9 726.1 529.2 371.2 223.6 59.5 0
7783.5 7732.2 7668.7 7543.5 7317.9 6942.6 6440.1 5802.3 5088.5 4440.4
3909.2 3447.7 3021.1 2705.3 2533 2453 2397.6 2329.9 2258.1 2190.5
2110.5 2001.8 1874.6 1761.8 1653.1 1544.4 1437.7 1322.9 1187.5 1033.7
875.8 721.9 557.9 383.5 209.2 47.2 0
7783.5 7681 7494.3 7178.5 6686.2 5986.8 5219.8 4489.6 3952.3 3494.9
3105.2 2885.7 2758.6 2647.8 2533 2436.6 2385.3 2366.8 2332 2254
2141.2 2028.4 1913.6 1802.8 1681.8 1562.9 1441.8 1312.6 1187.5 1050.1
904.5 742.5 557.9 361 184.6 39 0
7783.5 7648.1 7334.3 6819.5 6064.8 5143.9 4364.5 3825.1 3394.4 3125.7
2998.5 2881.6 2758.6 2627.3 2506.3 2432.5 2409.9 2397.6 2368.9 2276.6
2063.3 1942.3 1833.6 1729 1632.6 1542.3 1431.6 1308.5 1177.3 1029.6
869.6 697.3 516.8 348.7 186.6 51.3 0
7783.5 7594.8 7158 6446.3 5470 4510.1 3896.9 3443.6 3197.5 3090.8
2957.5 2828.3 2740.1 2645.8 2516.6 2434.5 2397.6 2348.4 2131 2038.7
2007.9 1995.6 1960.7 1905.4 1821.3 1710.5 1554.7 1409 1249.1 1089.1
925 760.9 590.7 418.4 246.1 84.1 0
7783.5 7580.5 7047.2 6163.2 5053.6 4186.1 3638.5 3287.7 3183.1 3062.1
2914.5 2814 2750.4 2666.3 2512.5 2407.9 2325.8 2100.2 2022.3 1989.5
1962.8 1956.6 1932 1866.4 1753.6 1620.3 1476.7 1320.8 1158.8 1013.2
871.7 732.2 598.9 463.5 465.6 352.8 0
7783.5 7525.1 6891.3 5892.5 4737.8 3991.2 3482.6 3257 3181.1 3043.7
2902.2 2811.9 2758.6 2674.5 2494 2336.1 2128.9 1966.9 1915.6 1868.5
1837.7 1819.2 1735.1 1640.8 1534.1 1427.5 1302.4 1181.4 1048.1 912.7
785.5 654.3 531.2 639.9 574.3 192.8 0
7783.5 7508.7 6836 5796.1 4608.6 3835.4 3380 3244.7 3174.9 3041.6
2902.2 2818.1 2779.1 2701.2 2481.7 2249.9 1979.2 1866.4 1794.6 1737.2
1708.5 1644.9 1538.2 1439.8 1339.3 1226.5 1128 1029.6 925 830.7
783.5 619.4 514.8 711.7 328.2 82 0
7783.5 7535.3 6877 5808.4 4637.3 3886.6 3398.5 3252.9 3195.4 3064.2
2914.5 2834.5 2793.5 2723.7 2510.4 2252 1975.1 1862.3 1786.4 1726.9
1694.1 1632.6 1528 1435.7 1333.1 1224.4 1115.7 1017.3 920.9 806
705.5 580.4 514.8 713.7 283 69.7 0
